![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/65/LG-653026-WEB-L.jpg)
2 compartments movable snap-on column. Aluminium body and PVC cover. 2m. White finish
LEGRAND
2 compartments movable snap-on column. Aluminium body and PVC cover. 2m. White finish
REF. 653026
EAN.
3414971194793
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Oval |
---|---|
Model | Double-sided |
Prewired | No |
Adjustable | No |
Height levelling | 0 mm |
Column height | 2000-2000 mm |
Number of usable covers | 2 |
Cover width | 45 mm |
Type of fastening | Stand (base) |
Place variable | Yes |
Suitable for ceiling mounting | No |
Suitable for floor mounting | No |
Cable entry | Atop |
Through-going profile | Yes |
Material installation column | Aluminium |
---|---|
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Other |
Colour column | White |
RAL-number column | 9003 |
Material cover | Plastic |
Material quality cover | Polyvinyl chloride (PVC) |
Material cover halogen free | No |
Cover surface | Untreated |
Colour top cover | White |
RAL-number cover | 9003 |
Number of partitions | 1 |
Useful cross section | 6220 mm² |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION