Skip to main content
Logo print

2 compartments snap-on column. Aluminium body, PVC cover. 3,9m to 5,1m. White finish

LEGRAND

2 compartments snap-on column. Aluminium body, PVC cover. 3,9m to 5,1m. White finish

REF. 653033 EAN. 3414971194861
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Pillar shape Oval
Model Double-sided
Prewired No
Adjustable Yes
Height levelling 1280 mm
Column height 4020-5300 mm
Number of usable covers 2
Cover width 45 mm
Type of fastening Screwing
Place variable No
Suitable for ceiling mounting Yes
Suitable for floor mounting Yes
Cable entry Top/bottom
Through-going profile No
Material installation column Aluminium
Material quality installation column Other
Material installation column halogen free Yes
Surface protection column Other
Colour column White
RAL-number column 9003
Material cover Plastic
Material quality cover Polyvinyl chloride (PVC)
Material cover halogen free No
Cover surface Untreated
Colour top cover White
RAL-number cover 9003
Number of partitions 1
Useful cross section 6220 mm²

Documentation

3 documents
Technical Sheet
F02785FR_05.pdf pdf (5.64 Mo)
Instruction Use
LE10474AA-02.pdf pdf (3.28 Mo)
Technical Sheet
F02560EN_06.pdf pdf (6.92 Mo)
2 documents
Catalogue Commercial Page
ex223001_1128.pdf pdf (0.22 Mo)
Catalogue Technical Page
ex223001_1130.pdf pdf (0.21 Mo)
1 document
3D Autocad
3D_LG-653033.stp ifc (26.67 Mo)
2 documents
PEP
LGRP-01606-V01.01-FR.pdf pdf (0.61 Mo)
PEP
LGRP-01504-V01.01-EN.pdf pdf (0.61 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details