![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/078747-LEGRAND-1000.jpg)
2 x RCA socket Mosaic - preterminated - 1 module - white
Mosaic™
LEGRAND
2 x RCA socket Mosaic - preterminated - 1 module - white
REF. 078747
EAN.
3414970317124
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Utilization | RCA |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
Suitable for number of connectors | 2 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Documentation
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION