Skip to main content
Logo print

6 connectors RJ45 Category 6A STP

LCS3 Legrand

6 connectors RJ45 Category 6A STP

REF. 33775 EAN. 3414970870759
8 615,60
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Bus (jack)
Type of connector RJ45 8(8)
Screened Yes
Category 6A (IEC)
Connection type Insulation displacement connector
Special tool necessary No
Suitable for round cable Yes
Suitable for flat cable No
Suitable for litz wire conductor Yes
Suitable for solid conductors Yes
Colour Silver
AWG-range 22-26
Width 17.5 mm
Height 20.5 mm
Depth 48.1 mm
Built-in depth 0 mm
Degree of protection (IP) Not applicable
Operating / setting temperature -40-70 °C
Terminal marking indication Yes
RAL-number 0
Antimicrobial treatment No
Label space/information surface No
Mounting method Other
Tube diameter for wall mounted product 0-0 mm
Entry membrane gland type Not applicable

Documentation

2 documents
Instruction Use
LE09819AB.pdf pdf (1.07 Mo)
Technical Sheet
S000096850EN-06.pdf pdf (8.19 Mo)
20 documents
Agreement
Agreement
Agreement
Agreement
PEP
LGRP-00626-V02.01-EN.pdf pdf (0.95 Mo)
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement