![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/079153-LEGRAND-1000.jpg)
Adaptor for mounting on Mosaic 50 mm support - for 2 module mechanism
PROGRAMME MOSAIC
Legrand
Adaptor for mounting on Mosaic 50 mm support - for 2 module mechanism
REF. 79153
EAN.
3245060791537
127,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | SQ50 / SQ50 |
Device width | 50 mm |
Device height | 50 mm |
---|---|
Device depth | 22 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |