Alpharex3 bluetooth-adapter
-
LEGRAND
Alpharex3 bluetooth-adapter
REF. 412720
EAN.
3414971676718
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Bluetooth interface |
---|---|
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
---|---|
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3.3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Documentation
3 documents
Instruction Use
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION