Aluminium terminal DX³ - 95 mm² for 1.5 modules/pole MCB
LEGRAND
Aluminium terminal DX³ - 95 mm² for 1.5 modules/pole MCB
REF. 406311
EAN.
3245064063111
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection terminal |
---|---|
Width | 22 mm |
Height | 52 mm |
---|---|
Depth | 34 mm |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION