Skip to main content
Logo print

Art d'Arnould - 1 gang blanking plates Epure - Matt Black

Art d'Arnould LEGRAND

Art d'Arnould - 1 gang blanking plates Epure - Matt Black

REF. AR-68461 EAN. 3233625161116
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 86 mm
Construction type lens Square
Height 86 mm
Depth 15.5 mm
Material Plastic
Colour Black
Degree of impact strength (IK) IK02
Degree of protection (IP) IP20
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted

Documentation

1 document
Technical Sheet
F03060EN-00.pdf pdf (0.12 Mo)
1 document
Catalogue Commercial Page
ex223001_0715.pdf pdf (0.08 Mo)