Skip to main content
Logo print

Art d'Arnould - 1 gang reading light + switch single pole Epure - Satin White

Art d'Arnould LEGRAND

Art d'Arnould - 1 gang reading light + switch single pole Epure - Satin White

REF. AR-68381 EAN. 3414971975699
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall mounting Yes
Suitable for suspended mounting No
Suitable for ceiling mounting No
Suitable for built-in mounting Yes
Suitable for surface mounting No
Suitable for light line configuration No
Suitable for workplace according to EN 12464-1 No
Lamp type LED not exchangeable
With light source Yes
Lamp holder Other
Housing material Other
Housing colour Grey
Material cover Without cover
Type of grid Other
Voltage type AC
Nominal voltage 110-250 V
Type of control gear LED operating device voltage-controlled
With control gear No
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DSI No
Dimming potentiometer (integrated) No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button No
No dim function Yes
Light sharing Asymmetric
Beam angle Open beam/diffuse
Light outlet Direct
Degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Rated ambient temperature according to IEC 62722-2-1 -5-25 °C
Suitable for emergency lighting No
With movement sensor No
With light sensor No
Covering of the luminaire with thermally insulating material possible No
With air slots No
Suitable for lamp power 1-1 W
Rated luminous flux according to IEC 62722-2-1 110 lm
Colour of light White
Colour temperature 3000-3000 K
Width 86 mm
Height/depth 393 mm
Length 393 mm
Built-in length 39 mm
Built-in width 86 mm
Built-in height/depth 39 mm
Conductor cross section 1.5 mm²
Connection type Screwed terminal
Operation by Bluetooth No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-25 °C
Storage temperature -10-70 °C
Frequency 50-60 Hz
Estimated bulb life 40000 h
Halogen free Yes
Antimicrobial treatment No
Terminals capacity 1.5-15 mm²
Cable nature for connection Flexible or rigid
With socket outlet No
Fitted with rainproof plate protection No
With complemantary luminous signal No
Supplied remote control No
Auto switch No
Control mode Wired
Connected object No

Documentation

2 documents
Instruction Use
LE09686BA.pdf pdf (0.19 Mo)
Technical Sheet
F03094EN-00.pdf pdf (0.16 Mo)
1 document
Catalogue Commercial Page
ex223001_0715.pdf pdf (0.08 Mo)
1 document
Agreement
OC / CB-FR_719989 (0.92 Mo)