Art d'Arnould - 1 gang rotary universal dimmer 2 way push Epure - Satin White
Art d'Arnould
LEGRAND
Art d'Arnould - 1 gang rotary universal dimmer 2 way push Epure - Satin White
REF. AR-68304
EAN.
3233625159892
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Method of operation | Turn/push button |
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
---|---|
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK02 |
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Connection type | Screwed terminal |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 59 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 40 mm |
Operating / setting temperature | 0-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION