Art d'Arnould - 2 gang cook control unit 45A double pole switch + 13A double pole switch socket w/ power indicator Epure - Matt Black
Art d'Arnould
LEGRAND
Art d'Arnould - 2 gang cook control unit 45A double pole switch + 13A double pole switch socket w/ power indicator Epure - Matt Black
REF. AR-68453
EAN.
3233625161093
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch | Off switch |
---|---|
Type of socket outlet | British Standard |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal and vertical |
Type of fastening | Mounting with screw |
With lighting | Yes |
Mounting method | Flush-mounted |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
Suitable for degree of protection (IP) | IP21 |
Device width | 146 mm |
Device height | 86 mm |
Device depth | 33.5 mm |
---|---|
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 24 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 4-16 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 10-10 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
G-MARK-LVE/2024/001453
(2.19 Mo)
SELECT AN ACTION