Arteor™ - Blank module - round - 2 modules - Soft Alu
Arteor™
LEGRAND
Arteor™ - Blank module - round - 2 modules - Soft Alu
REF. 573188
EAN.
3414971850064
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Round |
Hole diameter | 45 mm |
Colour | Other |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-50 °C |
---|---|
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Other |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION