Arteor™ - Shaver socket 230 V / 120-230 V - 3 modules - Champagne
Arteor™
LEGRAND
Arteor™ - Shaver socket 230 V / 120-230 V - 3 modules - Champagne
REF. 572666
EAN.
3414971847279
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Number of modules (module system) | 3 |
Mounting method | Flush-mounted |
With hinged lid | No |
Voltage reversible | No |
Nominal voltage low value | 120 V |
Nominal voltage high value | 230 V |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Titanium |
Transparent | No |
Device width | 80 mm |
---|---|
Device height | 150 mm |
Device depth | 52.5 mm |
With built-in installation box | No |
Min. depth of built-in installation box | 50 mm |
Built-in depth | 44 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP24 |
Operating / setting temperature | 0-45 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | Push-in clamp |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION