Arteor™ - Universal dimmer with neutral 3 wires 150W Magnesium
Arteor™
LEGRAND
Arteor™ - Universal dimmer with neutral 3 wires 150W Magnesium
REF. 574190A
EAN.
3414972447461
This universal light dimmer supports all "Dimmable" type bulbs on the market, LEDs, Halogens, Fluocompact, etc. It allows you to create a luminous atmosphere while reducing your energy consumption.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Push button |
App control via Bluetooth | No |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | No |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Min. brightness controllable | Yes |
Mounting method | Flush-mounted |
Type of fastening | Snapper mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 110-240 V |
Frequency | 50-60 Hz |
---|---|
Control voltage | 110-240 V |
Nominal power resistive load | 0-150 W |
Nominal power inductive load | 0-150 VA |
Nominal power capacitive load | 0-150 VA |
Max. switching power LED | 150 W |
Power consumption | 0.7 W |
Connection type | Screwed terminal |
Cable section | 1.5-2.5 mm² |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 45 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 33 mm |
Operating / setting temperature | 5-35 °C |
Storage temperature | 0-45 °C |
Voltage type | AC |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION