Skip to main content
Logo print

Belanko S - 2 gang single pole BS switched socket outlet inboard rockers - 13A - Anthracyte

Belanko S LEGRAND

Belanko S - 2 gang single pole BS switched socket outlet inboard rockers - 13A - Anthracyte

REF. 617746 EAN. 3414971687349
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Protective contact Round
Number of active contacts (flat) 4
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 2
Number of socket outlets switchable 2
Number of phases 1
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface Yes
Colour Anthracite
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With on/off switch Yes
Nominal current 13 A
Nominal voltage 250 V
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 146 mm
Device height 86 mm
Device depth 29.5 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
Built-in depth 18.4 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication Yes
Prewired No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Cable support Not applicable
Cover Full cover plate
Assembly arrangement Basic element with full cover plate
Connected object No

Documentation

1 document
Technical Sheet
F02973EN-01.pdf pdf (1.01 Mo)
1 document
Catalogue Commercial Page
ex223001_0674.pdf pdf (0.08 Mo)
4 documents
PEP
Agreement
OC / CB-SE-90908M1 (1.02 Mo)
Agreement
OC / CB-SE-105240 (0.93 Mo)
Agreement
OC / CB-CN48885-M1 (0.61 Mo)