Bell - 230 V~ - 6 VA - 1 mod
Lexic
LEGRAND
Bell - 230 V~ - 6 VA - 1 mod
REF. 004107
EAN.
3245060041076
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Grey |
---|---|
Housing material | Plastic |
Loudness | 83 dB |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Electricity consumption | 0.027-0.027 A |
Built-in battery | No |
Width in number of modular spacings | 1 |
Width | 17.7 mm |
Height | 77.8 mm |
Depth | 94.8 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Frequency | 50-60 Hz |
---|---|
Standby consumption | 27 mA |
Terminal marking indication | Yes |
RAL-number | 7035 |
Halogen free | No |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-10 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
With complemantary luminous signal | No |
Number of ringtones | 1 |
Connected object | No |
Application store for download | Not applicable |
Documentation
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION