Skip to main content
Logo print

Connected roller shutter micromodule "... with Netatmo".

CELIANE Legrand

Connected roller shutter micromodule "... with Netatmo".

REF. 67697 EAN. 3414971346741
11 382,80
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequent bidirectional Yes
Mounting method Built-in installation
With bus connection No
Bus module detachable No
Local operation/hand operation Yes
With LED indication Yes
Number of inputs 4
Switching current (resistive) 2 A
Max. switching power 500 W
Max. number of venetian-blind outputs 1
With switch function Yes
Type of current AC
Degree of protection (IP) IP44
Width 77 mm
Height 131 mm
Depth 21.5 mm
Built-in depth 21.5 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Nominal voltage 100-240 V
Frequency 50-60 Hz
Standby consumption 2.3 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Colour Grey
RAL-number 7035
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity 1.5-2.5 mm²
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Shutter management
Connectable by Internet box Yes

Documentation

2 documents
Technical Sheet
F03074EN-02.pdf pdf (0.17 Mo)
Instruction Use
LE11417AB.pdf pdf (1.79 Mo)
4 documents
Agreement
Agreement
NF-NF012_2761 (0.8 Mo)
Agreement
Agreement
AENOR-030/002583 (0.24 Mo)