Skip to main content
Logo print

CONNECTORS RJ45 CAT 5E FTP

LCS3 Legrand

CONNECTORS RJ45 CAT 5E FTP

REF. 33754 EAN. 3414970870377
9 149,30
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Bus (jack)
Type of connector RJ45 8(8)
Screened No
Category 5E
Connection type Insulation displacement connector
Special tool necessary No
Suitable for round cable Yes
Suitable for flat cable No
Suitable for litz wire conductor Yes
Suitable for solid conductors Yes
Colour Black
AWG-range 22-26
Width 17.5 mm
Height 20.5 mm
Depth 48.1 mm
Built-in depth 0 mm
Degree of protection (IP) Not applicable
Operating / setting temperature -40-70 °C
Terminal marking indication Yes
RAL-number 0
Antimicrobial treatment No
Label space/information surface No
Mounting method Other
Tube diameter for wall mounted product 0-0 mm
Entry membrane gland type Not applicable

Documentation

2 documents
Instruction Use
LE09819AB.pdf pdf (1.07 Mo)
Technical Sheet
S000096828EN-05.pdf pdf (3.05 Mo)
4 documents
Agreement
Agreement
Agreement