![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/44/LG-446921-WEB-R.jpg)
Corridor sliding doors for server cabinets 42U - for cabinets depth 1200mm width 1200mm
Linkeo
LEGRAND
Corridor sliding doors for server cabinets 42U - for cabinets depth 1200mm width 1200mm
REF. 446921
EAN.
3414972027793
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Version as glazed door | Yes |
Version as door for disconnecting switch interlocking | No |
EMC-version | No |
Material | Glass |
Surface finishing | Other |
Colour | Colourless |
---|---|
Degree of protection (IP) | Other |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | Not applicable |
Halogen free | Yes |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION