Skip to main content
Logo print

CX3 with Netatmo Module Control

CX3 with Netatmo Legrand

CX3 with Netatmo Module Control

REF. 412181 EAN. 3414971795600
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Radio frequent bidirectional Yes
Model Multiple interface
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 2.5
Demounting protection No
With LED indication Yes
Updateable Yes
Operating voltage 240-240 V
Voltage type AC
Protocol TCP/IP
Provider dependent No
Visualization No
Web-Server No
Radio interface Yes
IR interface No
Degree of protection (IP) IP3X
Width 45 mm
Height 88.9 mm
Depth 67.2 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-45 °C
Storage temperature -40-70 °C
Supply current 0.01-0.02 A
Terminal marking indication Yes
Type of load Not applicable
Halogen free Yes
Connection type Screwed terminal , Cable
Terminals capacity 1-2.5 mm²
Label space/information surface Yes
Fitted with USB plug No
Addressable Yes
Connected object Yes
Application store for download Multistore
Connectable by Internet box Yes

Documentation

4 documents
Instruction Use
LE12071AC_EN.pdf pdf (2.42 Mo)
Technical Sheet
Technical Sheet
Instruction Use
LE12071AC_1_FR.pdf pdf (2.43 Mo)
1 document
Catalogue Commercial Page
ex223001_0112.pdf pdf (0.1 Mo)
6 documents
Agreement
Agreement
OC / CB-FR_715847 (0.31 Mo)
Agreement
NF-NF012_3529/A1 (0.55 Mo)
Agreement
Agreement
NF-NF012_3521/A1 (0.54 Mo)
Agreement