Domestic cartridge fuse - cylindrical type gG 8 x 32 - 6 A - with indicator
LEGRAND
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 6 A - with indicator
REF. 012406
EAN.
3245060124069
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 8 mm |
---|---|
Size | 8x32 mm |
Voltage type | AC |
Depth | 32 mm |
Rated voltage | 250 V |
Utilization category | gG (cable protection/equipment protection) |
Rated current | 6 A |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Rated operating frequency | 50-60 Hz |
Breaking capacity | 20 kA |
Power loss at rated current | 0.83 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION