![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/42/LG-423184-WEB-R.jpg)
Trip-free switches DPX3-I 125 HP,3 poles, with rated current of 125A and no protection
DPX³ -I 125
LEGRAND
Trip-free switches DPX3-I 125 HP,3 poles, with rated current of 125A and no protection
REF. 423184
EAN.
3414971505391
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 125 A |
---|---|
Rated voltage | 220-690 V |
Device construction | Complete device in housing |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Bolt connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 2 |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | No |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP30 |
Width | 75 mm |
---|---|
Height | 112 mm |
Depth | 136 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -20-70 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | Not applicable |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 2.5-50 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Documentation
5 documents
Technical Sheet
Instruction Use
Technical Guide
Workshop Book
Workshop Book
6 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
1 document
Agreement
OC / CB-SE-104112
(0.09 Mo)
SELECT AN ACTION