Skip to main content
Logo print
title

DRX125HPTMFIX3P25A50KA

LEGRAND

DRX125HPTMFIX3P25A50KA

REF. 669382 EAN. 3414971163508
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 25 A
Rated voltage 220-550 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 50 kA
Overload release current setting 25-25 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 75 mm
Height 130 mm
Depth 112 mm
Operating / setting temperature -5-70 °C
Storage temperature -40-85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 2.5-16 mm²
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Contains Batteries and/or Accumulator No

Documentation

1 document
Instruction Use
LE10799AA.pdf pdf (1.29 Mo)
4 documents
Catalogue Technical Page
ex223001_0150.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0146.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0152.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0153.pdf pdf (0.04 Mo)
1 document
3D Autocad
669380.dwg dwg (0.19 Mo)