DSX Direct Key Lock (common Frame 1 & 2 )
DSX 160 320
LEGRAND
DSX Direct Key Lock (common Frame 1 & 2 )
REF. 424234
EAN.
3414971979406
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mechanical locking |
---|---|
Width | 36 mm |
Height | 74.5 mm |
Depth | 31 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Grey |
Halogen free | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION