DSX Inter source barrier Frame 2 ( common 3P&4P)
DSX TSE 320
LEGRAND
DSX Inter source barrier Frame 2 ( common 3P&4P)
REF. 424239
EAN.
3414971979505
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cover |
---|---|
Width | 174 mm |
Height | 23.2 mm |
Depth | 95 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Blue |
Halogen free | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION