Duty label - for isolating switch padlockable faceplate - marked ''Main switch''
LEGRAND
Duty label - for isolating switch padlockable faceplate - marked ''Main switch''
REF. 022282
EAN.
3245060222826
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Indication plate |
---|---|
Colour | White |
RAL-number (similar) | 9016 |
Transparent | No |
---|---|
Imprint/indication | Other |
With tangible imprint | No |
Documentation
1 document
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION