![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-026060-WEB-R.jpg)
Earth leakage module 3 poles, with rated current of 400A, for DPX³ 630 circuit breaker
DPX³ 1600
LEGRAND
Earth leakage module 3 poles, with rated current of 400A, for DPX³ 630 circuit breaker
REF. 026060
EAN.
3245060260606
DPX³, auxiliary for moulded case circuit breaker and trip-free switch
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 230-500 V |
---|---|
Nominal current | 400 A |
Rated fault current adjustable | Yes |
Rated fault current | 0.03-3 A |
Max. delay time | 3000 ms |
---|---|
Delay adjustable | Yes |
Number of poles | 3 |
Leakage current type | A |
Documentation
4 documents
Technical Guide
Instruction Use
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
CCC-2005010307161816
(4.86 Mo)
SELECT AN ACTION