![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-067590-WEB-R.jpg)
External Indicator for hotel with Dnd-Mur bus
Arteor
Legrand
External Indicator for hotel with Dnd-Mur bus
REF. 67590
EAN.
3245060675905
13 704,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | No |
With LED indication | No |
With label area | Yes |
With display | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Other |
Colour | Other |
RAL-number (similar) | 9011 |
Transparent | Yes |
With room temperature controller | No |
---|---|
With IR sensor | No |
Degree of protection (IP) | IP21 |
Min. depth of built-in installation box | 55 mm |
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Degree of impact strength (IK) | Other |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Terminal marking indication | No |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Connected object | No |
Operating method | SCS |
Programmable | Yes |
Documentation
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION