Faceplate DPX3 125HP vertical fix -24 modules
XL³
LEGRAND
Faceplate DPX3 125HP vertical fix -24 modules
REF. 021302
EAN.
3414972094894
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 300 mm |
Suitable for enclosure building width | 725 mm |
Material | Steel |
Surface finishing | Powder coating |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-70 °C |
---|---|
Storage temperature | -5-70 °C |
Colour | White |
RAL-number | 7035 |
Halogen free | Yes |
Label space/information surface | No |
Documentation
1 document
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION