Faceplate for DPX3 1600 3 Poles with e.l.c.bs vertical mounting in XL3 S 630 & XL3 S 4000 16 modules enclosures
XL³S
LEGRAND
Faceplate for DPX3 1600 3 Poles with e.l.c.bs vertical mounting in XL3 S 630 & XL3 S 4000 16 modules enclosures
REF. 338850
EAN.
3414970905383
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 350 mm |
---|---|
Height | 350 mm |
Suitable for enclosure building width | 450 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Documentation
3 documents
Workshop Book
Workshop Book
Technical Sheet
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION