Faceplate for XL3 S 630 external cable sleeve usable faceplate height 1050 mm
XL³ S 630
LEGRAND
Faceplate for XL3 S 630 external cable sleeve usable faceplate height 1050 mm
REF. 337886
EAN.
3414970899378
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 250 mm |
---|---|
Height | 1050 mm |
Suitable for enclosure building width | 350 mm |
Suitable for enclosure building height | 1050 mm |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Documentation
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.130
(0.56 Mo)
PEP
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION