Functional uprights XL³ 4000 (2) -for enclosure with cable sleeve - H. 2200 mm
LEGRAND
Functional uprights XL³ 4000 (2) -for enclosure with cable sleeve - H. 2200 mm
REF. 020854
EAN.
3245060208547
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 975 mm |
Suitable for enclosure building height | 2200 mm |
Suitable for enclosure building depth | 975 mm |
---|---|
Height | 2200 mm |
Material | Metal |
Documentation
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
3 documents
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 13.045
(0.12 Mo)
SELECT AN ACTION