![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/005814_pw_92141.jpg)
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 31.5 mm - 20 A - 1P
Legrand
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 31.5 mm - 20 A - 1P
REF. 5812
EAN.
3245060058128
796,50
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 250 V |
---|---|
Mounting method | DIN rail |
For fuse size | Other |
Number of poles | 1 |
---|---|
Concurrently switching neutral conductor | No |
Degree of protection (IP) | IP20 |
Documentation
1 document
Technical Sheet
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION