Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3 P
LEGRAND
Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3 P
REF. 021604
EAN.
3245060216047
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | 22x58 mm |
Number of poles | 3 |
---|---|
Concurrently switching neutral conductor | No |
Degree of protection (IP) | IP20 |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION