Galion - 1 gang 400VA stepless Fan controller - 230 volts -Champagne
Galion
LEGRAND
Galion - 1 gang 400VA stepless Fan controller - 230 volts -Champagne
REF. 282490-C2
EAN.
3414972021647
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Colour | Other |
Method of operation | Turn button |
Height | 88 mm |
Width | 86 mm |
---|---|
Depth | 55.5 mm |
Degree of protection (IP) | IP20 |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION