HDMI High Speed with Ethernet cord - length 7 m - in plastic bag with hook
Legrand
HDMI High Speed with Ethernet cord - length 7 m - in plastic bag with hook
REF. 39855
EAN.
3414970993984
12 247,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of connector connection 1 | HDMI |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | HDMI |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 7 m |
Documentation
1 document
Technical Sheet
SELECT AN ACTION