![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032452-WEB-F.jpg)
High density preterminated fibre optic link OS2 MTP 12 fibre optic length 20m
LCS³
LEGRAND
High density preterminated fibre optic link OS2 MTP 12 fibre optic length 20m
REF. 032452
EAN.
3414970764416
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Category | OS2 |
---|---|
Connector connection 1 | MTP-F |
Number of connectors connection 1 | 1 |
Connector connection 2 | MTP-F |
Number of connectors connection 2 | 1 |
Number of fibres | 12 |
Length | 20 m |
Cable type connector connection 2 | Other |
---|---|
With rodent protection | No |
Crossed | No |
Colour outer sheath | Yellow |
Flame retardant | According to IEC/EN 60332-3-24 |
With pulling eye | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION