![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-039851-WEB-R.jpg)
HIGH SPEED HDMI WITH ETHERNET CABLE 1M
Legrand
HIGH SPEED HDMI WITH ETHERNET CABLE 1M
REF. 39851
EAN.
3414970993908
1 476,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of connector connection 1 | HDMI |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | HDMI |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 1 m |
Documentation
1 document
Technical Sheet
SELECT AN ACTION