![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/049552-LEGRAND-1000.jpg)
Hour counter - IP 40 - 24 V~ - 50 Hz
LEGRAND
Hour counter - IP 40 - 24 V~ - 50 Hz
REF. 049552
EAN.
3245060495527
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Front mounting |
---|---|
Model | Analogue |
Count area | 99999.99 h |
Reset function | None |
Operation indication | Yes |
Number of digits | 7 |
Input voltage | 24-24 V |
Voltage type | AC |
Frequency input voltage | 50-50 Hz |
Type of drive | Mains synchronous |
Width | 48 mm |
---|---|
Height | 48 mm |
Built-in depth | 32 mm |
Front plate width | 48.5 mm |
Front plate height | 55 mm |
Diameter panel opening | 55 mm |
Degree of protection (IP) | IP40 |
Depth | 38 mm |
Operating / setting temperature | -25-80 °C |
Documentation
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION