![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/572253-LEGRAND.jpg)
Arteor™ - Key fob switch RFID - 230 V - 2 modules - White
Arteor™
LEGRAND
Arteor™ - Key fob switch RFID - 230 V - 2 modules - White
REF. 572253
EAN.
3245065722536
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | Relay |
Type of load | Universal |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 47-63 Hz |
Rated current | 0.25 A |
Switch capacity | 0-0.25 W |
Type of fastening | Mounting with screw |
Connected object | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_717745
(0.46 Mo)
SELECT AN ACTION