Kit Mounting vertical SPX3-V 24 MODULES
XL³S
LEGRAND
Kit Mounting vertical SPX3-V 24 MODULES
REF. 339440
EAN.
3414972245524
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 800 mm |
---|---|
Width | 500 mm |
Material | Steel |
Surface protection | Powder coating |
Perforated | Yes |
---|---|
Operating / setting temperature | -20-70 °C |
Colour | White |
Halogen free | Yes |
Documentation
3 documents
Workshop Book
Workshop Book
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION