KNX fan coil unit controller 1-10v or on/off 2 pts valves
LEGRAND
KNX fan coil unit controller 1-10v or on/off 2 pts valves
REF. 049041
EAN.
3414970795052
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 72 mm |
---|---|
Height | 90 mm |
Depth | 66 mm |
Bus system KNX | Yes |
---|---|
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/13887/17
(0.79 Mo)
16 documents
Firmware
Use case Firmware
Use case Firmware
Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
SELECT AN ACTION