Living Now - 2 modules support frame
Living Now
BTICINO
Living Now - 2 modules support frame
REF. BT-K4702
EAN.
8005543615188
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 76 mm |
---|---|
Height | 72 mm |
Depth | 18.5 mm |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
Mounting method | Snap mounting |
With nail | No |
Suitable for mounting in round junction box 60 mm | Yes |
Model | Other |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
With screws | Yes |
Surface protection | Untreated |
Material quality | Thermoplastic |
With built-in installation box | No |
Flush-mounted installation | Yes |
Documentation
1 document
Technical Sheet
16 documents
Agreement
Decl. UE RED-A 4050 C
(0.45 Mo)
PEP
PEP
PEP
PEP
Agreement
Decl. UE RED-A 4049 C
(0.45 Mo)
PEP
Agreement
OC / CB-FR_711679/A1
(0.53 Mo)
PEP
Agreement
OC / CB-FR_717744
(0.46 Mo)
PEP
PEP
PEP
PEP
PEP
Agreement
OC / CB-FR_717747
(0.45 Mo)
SELECT AN ACTION