Skip to main content
Logo print

Living Now - customizable command cover, 1 module, black

Living Now BTICINO

Living Now - customizable command cover, 1 module, black

REF. BT-KG01X EAN. 8005543611388
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Touch control button
Imprint/indication Various symbols
Utilization Other
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Black
RAL-number (similar) 7015
With label area No
With exchangeable lens/symbol Yes
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Width 22 mm
Height 86 mm
Depth 7 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentation

1 document
Technical Sheet
IDP000277_03-EN.pdf pdf (1.32 Mo)
1 document
Agreement
AENOR-030/002589 (0.29 Mo)