Mallia Senses - 1 gang 2 way 40 to 500 watts -incandescent dimmer - 230 volts - Brushed Black
Mallia Senses
LEGRAND
Mallia Senses - 1 gang 2 way 40 to 500 watts -incandescent dimmer - 230 volts - Brushed Black
REF. 281080BB
EAN.
3414972066594
Allows to increase or decrease lighting intensity and dim from an intimate to a bright atmosphere.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with adapter plate |
---|---|
Method of operation | Turn button |
App control via Bluetooth | No |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | Yes |
Type of load | Resistive load |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Surface protection | Metallic |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 230-230 V |
Frequency | 50-60 Hz |
Control voltage | 200-240 V |
Nominal power resistive load | 60-500 W |
Connection type | Screwed terminal |
Cable section | 1-4 mm² |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 54 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 33.2 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION