Marker holder Memocab - for cables - for 4 x 30 mm marker
LEGRAND
Marker holder Memocab - for cables - for 4 x 30 mm marker
REF. 038742
EAN.
3245060387426
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Cable diameter | 5-95 mm |
Length | 30 mm |
Colour | Colourless |
---|---|
Transparent | Yes |
With label space | No |
Imprint | None |
Mounting method | Other |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION