Metal faceplate XL³ 4000 - 36 modules - 1 DMX³/DMX³-I 1600 draw-out - 850 mm
LEGRAND
Metal faceplate XL³ 4000 - 36 modules - 1 DMX³/DMX³-I 1600 draw-out - 850 mm
REF. 021087
EAN.
3414970756947
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 850 mm |
---|---|
Height | 600 mm |
Suitable for enclosure building width | 910 mm |
Suitable for enclosure building height | 1950 mm |
Number of height units | 12 |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Documentation
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION