Metal solid faceplate XL³ 4000 - cable sleeve - height 200 mm
LEGRAND
Metal solid faceplate XL³ 4000 - cable sleeve - height 200 mm
REF. 021082
EAN.
3414970756893
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 350 mm |
---|---|
Height | 200 mm |
Suitable for enclosure building width | 475 mm |
Suitable for enclosure building height | 2231 mm |
Number of height units | 12 |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Documentation
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION