![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/LG-648904-WEB-R.jpg)
Mini trunking with adhesive 1 compartment, 16x16mm. White
-
LEGRAND
Mini trunking with adhesive 1 compartment, 16x16mm. White
REF. 648904
EAN.
3414970754417
Mini trunking allows distribution and protection of various cables in an electrical installation
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 16 mm |
---|---|
Width | 16 mm |
Length | 2010 mm |
Useful cross section | 120 mm² |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
Transparent | No |
RAL-number | 9003 |
Number of permanent partitions | 0 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Self-adhesive and bottom perforation |
Cover model | Loose |
With cable fixing clip | Yes |
With protective foil | No |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Storage temperature | -5-60 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION