Mosaic door unit for nurse call for communication with the rooms
NURSE CALL SYSTEMS
Legrand
Mosaic door unit for nurse call for communication with the rooms
REF. 76608
EAN.
3245060766085
88 880,70
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
---|---|
Mounting method | Flush-mounted |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Logic object | Yes |
Documentation
2 documents
Technical Guide
Instruction Use
1 document
PEP
SELECT AN ACTION